For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVRK - Screw-in fitting, straight
Bill of material
XVRK NW 08 HS 1/4
DES
Identifier
XVRK NW 08 HS 1/4
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
12 mm
G
Thread G
R 1/4" K
I
Length I
13.0 mm
L1
Length L1
35.0 mm
L2
Length L1
27.5 mm
S1
Width across flats S1
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.